IESNA:LM-63-2002
[TEST]P1295977
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3D1H_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3500K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1049
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
5239.2 5228.5 5174.1 5097.7 4980.9 4834.9 4647.4 4451.1 4230.9 3982.5
3698 3368.3 2989.9 2575.3 2141.7 1732.4 1370.4 1067.6 839.8 671.7
555.7 464.4 389.8 325.6 272.3 225.9 133.9 83.7 53.6 34.2
20.5 10.6 6.8 4.6 2.7 1.5 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0 0
0 0
